IESNA:LM-63-2002
[TEST]P1594664
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-MED-3500K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, MED lumen, 3500K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]55081
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 330.3
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
37128 37128 37075.3 37057.1 37105.6 37105.6 37057.1 37057.1 37093.5 37081.4
37081.4 37081.4 37069.3 37111.7 37111.7 37063.2 37063.2 37111.7 37093.5 37087.4
37099.5 37099.5 37099.5 37111.7 37081.4 37081.4 37135.9 37135.9 37099.5 37117.7
37129.8 37123.8 37129.8 37123.8 37111.7 37154.1 37154.1 37111.7 37111.7 37154.1
37141.9 37141.9 37141.9 37135.9 37141.9 37160.1 37123.8 37123.8 37172.2 37141.9
37129.8 37135.9 37141.9 37135.9 37148 37105.6 37105.6 37154.1 37154.1 37105.6
37105.6 37117.7 37081.4 37087.4 37039 37039 37032.9 37032.9 36923.9 36923.9
36899.7 36796.7 36796.7 36681.6 36669.5 36548.4 36554.4 36336.4 36336.4 36172.8
35936.6 35900.2 35658 35627.7 35330.9 35300.6 34876.6 34876.6 34452.6 34452.6
33877.2 33429 33307.8 32786.9 32629.4 32090.3 31908.6 31181.8 31181.8 30327.7
30327.7 29479.7 28819.5 28498.5 27826.2 27456.7 26378.5 26378.5 25227.7 25227.7
24089 23422.7 22871.5 22247.6 21690.4 21084.7 20503.2 19303.9 19303.9 18140.9
18140.9 16941.6 16469.2 15790.8 15324.4 14627.8 14179.6 13495.2 12392.8 12392.8
11302.5 10914.8 10284.9 9927.5 9321.8 8982.6 8407.2 7577.4 7577.4 6796
6796 6069.2 5845.1 5384.7 5190.9 4748.7 4579.1 4149.1 3585.8 3585.8
3077 3077 2616.7 2537.9 2210.8 2132.1 1841.3 1798.9 1538.5 1259.9
1259.9 1023.6 999.4 817.7 799.5 642 629.9 502.7 381.6 381.6
290.7 290.7 205.9 205.9 163.5 163.5 115.1 115.1 78.7 48.5
48.5 30.3 30.3 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37275.2 37299.4 37299.4 37281.3 37281.3 37244.9 37257 37251
37232.8 37172.2 37184.3 37172.2 37093.5 37093.5 37032.9 37032.9 36996.6 36966.3
36899.7 36893.6 36863.3 36808.8 36742.2 36657.4 36608.9 36578.6 36512 36427.2
36415.1 36372.7 36372.7 36197 36082 36082 35948.7 35827.6 35748.8 35682.2
35682.2 35573.2 35379.3 35288.5 35203.7 34949.3 34949.3 34694.9 34694.9 34422.3
34228.5 34058.9 33889.3 33737.9 33507.7 33313.9 32908 32908 32441.7 32120.6
31866.2 31527 31290.8 30885 30600.3 29861.3 29861.3 29001.2 29001.2 28007.9
27287.1 26905.5 26045.4 25579 24597.8 24119.2 22411.2 22411.2 20557.7 20557.7
16735.7 16735.7 15887.7 15887.7 14924.6 13707.1 11569 10406 9636.8 8637.4
8128.6 6765.7 6765.7 5554.3 5554.3 4385.3 3452.5 3301.1 2628.8 2507.6
2077.6 2077.6 1877.7 1805 1635.4 1635.4 1520.3 1465.8 1423.4 1381
1344.7 1272 1272 1199.3 1199.3 1144.8 1144.8 1096.3 1066 1072.1
1053.9 1041.8 1017.6 1017.6 1005.5 1005.5 993.4 993.4 993.4 987.3
987.3 1029.7 1029.7 1126.6 1126.6 1223.5 1223.5 1272 1296.2 1229.6
1241.7 1169 1108.4 1108.4 1090.3 1090.3 1053.9 1053.9 1078.2 1114.5
1084.2 969.1 938.8 817.7 817.7 732.9 702.6 666.3 623.9 563.3
539.1 502.7 430.1 430.1 363.4 363.4 296.8 296.8 218.1 169.6
163.5 109 109 72.7 72.7 42.4 12.1 12.1 12.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37045 36990.5 36990.5 36929.9 36929.9 36875.4 36875.4 36772.5
36772.5 36705.8 36518.1 36518.1 36415.1 36415.1 36245.5 36245.5 36033.5 36033.5
35870 35573.2 35573.2 35367.2 35367.2 35082.5 35082.5 35015.9 34785.7 34476.8
34476.8 34089.2 33725.8 33725.8 33265.4 33265.4 32805.1 32805.1 32290.2 32290.2
31696.6 31696.6 31109.1 30382.3 30382.3 29643.3 29643.3 28813.5 28813.5 27892.8
27892.8 26929.7 25809.2 25809.2 24652.3 24652.3 23331.8 23331.8 21902.4 21902.4
20351.7 20351.7 18595.2 16663 16663 14549.1 14549.1 12386.7 12386.7 10133.5
10133.5 8013.5 8013.5 6190.3 4718.5 4718.5 3591.8 3591.8 2810.5 2810.5
2374.4 2374.4 2095.7 1944.3 1944.3 1841.3 1841.3 1774.7 1774.7 1720.2
1720.2 1708.1 1708.1 1677.8 1647.5 1647.5 1635.4 1635.4 1635.4 1635.4
1653.6 1653.6 1671.8 1659.6 1671.8 1617.2 1617.2 1550.6 1550.6 1484
1484 1435.5 1411.3 1387.1 1356.8 1356.8 1326.5 1326.5 1302.3 1302.3
1272 1272 1253.8 1253.8 1217.5 1181.1 1181.1 1150.8 1150.8 1096.3
1096.3 1053.9 1053.9 1017.6 993.4 993.4 951 951 920.7 920.7
884.3 884.3 817.7 817.7 751.1 708.7 708.7 636 636 557.3
557.3 490.6 490.6 448.2 448.2 387.7 284.7 284.7 242.3 242.3
205.9 205.9 139.3 139.3 96.9 78.7 78.7 48.5 48.5 30.3
30.3 18.2 18.2 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37238.9 37238.9 37166.2 37178.3 37099.5 37099.5 36984.5 36984.5
36845.1 36760.3 36681.6 36493.8 36493.8 36294 36294 36063.8 36063.8 35803.3
35645.8 35427.8 35227.9 35227.9 34894.8 34700.9 34482.9 34289.1 34065 33828.7
33604.6 33095.8 32811.1 32544.6 32205.4 31896.5 31563.4 31254.5 30854.7 30503.4
30085.5 29703.9 28819.5 28298.6 27844.3 27293.1 26820.7 26172.6 25645.6 24961.2
24397.9 22998.7 22998.7 21429.9 20394.1 19709.7 18546.7 17777.5 16547.9 15748.4
14537 13658.7 11550.8 10521.1 9564.1 8661.6 7710.6 6971.7 6099.5 5627
4821.4 4536.7 3791.7 3004.3 2901.3 2489.5 2422.8 2204.8 2156.3 2047.3
2047.3 1974.6 1962.5 1962.5 1950.4 1950.4 1944.3 1926.1 1926.1 1889.8
1901.9 1853.5 1859.5 1829.2 1811.1 1786.8 1780.8 1744.4 1732.3 1696
1696 1696 1671.8 1665.7 1629.4 1605.1 1599.1 1580.9 1574.8 1562.7
1544.6 1526.4 1514.3 1484 1484 1447.6 1435.5 1405.2 1393.1 1362.8
1356.8 1344.7 1314.4 1308.3 1290.2 1290.2 1272 1235.6 1199.3 1181.1
1156.9 1132.7 1126.6 1108.4 1090.3 1053.9 1041.8 1011.5 999.4 981.2
969.1 951 926.7 902.5 805.6 745 726.8 708.7 599.6 563.3
478.5 472.5 442.2 411.9 393.7 327.1 315 278.6 266.5 218.1
187.8 157.5 139.3 127.2 84.8 84.8 54.5 42.4 36.3 30.3
24.2 24.2 12.1 12.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 36929.9 36851.2 36796.7 36796.7 36760.3 36778.5 36663.4 36669.5
36221.3 36245.5 36245.5 36227.3 36227.3 36221.3 36063.8 36033.5 35827.6 35827.6
35615.6 35615.6 35349 35349 35106.8 34876.6 34785.7 34567.7 34495 34131.6
34131.6 33731.8 33731.8 33604.6 33332 32841.4 32502.2 32344.7 31769.3 31769.3
31151.5 31151.5 30491.3 30491.3 29734.1 28359.2 28074.5 28074.5 27723.2 27359.8
27359.8 26342.2 25663.8 25197.4 24464.5 23979.9 23174.3 21744.9 21744.9 20194.3
19503.8 18474.1 17704.8 16687.2 15821.1 14876.2 12992.4 12992.4 11048.1 9715.5
9103.8 7759.1 7329.1 6117.6 5887.5 4809.3 4682.1 3646.4 3646.4 2846.8
2410.7 2398.6 2144.2 2138.1 1986.7 1974.6 1883.7 1798.9 1792.9 1792.9
1732.3 1714.2 1720.2 1708.1 1714.2 1702 1708.1 1696 1696 1677.8
1689.9 1653.6 1671.8 1635.4 1641.5 1623.3 1611.2 1593 1538.5 1538.5
1453.7 1423.4 1405.2 1387.1 1387.1 1381 1375 1356.8 1350.7 1308.3
1290.2 1265.9 1265.9 1241.7 1217.5 1187.2 1181.1 1163 1138.7 1138.7
1108.4 1072.1 1053.9 1029.7 999.4 987.3 963.1 951 920.7 890.4
890.4 841.9 817.7 793.5 757.1 696.6 678.4 617.8 557.3 557.3
520.9 496.7 472.5 454.3 399.8 357.4 321 284.7 242.3 224.1
224.1 187.8 157.5 151.4 103 96.9 78.7 66.6 54.5 54.5
36.3 36.3 24.2 18.2 18.2 6.1 6.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37160.1 37154.1 37178.3 37154.1 37123.8 37111.7 37075.3 37111.7
37039 37020.8 37002.6 37014.7 36929.9 36929.9 36869.4 36808.8 36827 36748.2
36699.8 36657.4 36669.5 36566.5 36542.3 36487.8 36445.4 36342.4 36251.6 36191
36118.3 36112.2 35979 35912.4 35839.7 35797.3 35609.5 35500.5 35421.7 35294.5
35258.2 35094.7 34870.5 34870.5 34797.9 34610.1 34513.2 34216.4 34016.5 33913.5
33689.4 33519.8 33319.9 33180.6 32902 32708.2 32253.9 32253.9 31739 31430.1
31145.4 30812.3 30551.9 30140 29788.7 29388.9 29019.4 28104.8 27583.9 27069
26487.6 25930.3 25251.9 24549.3 23810.3 23022.9 22120.4 21211.9 19152.5 18019.8
16790.2 15687.8 14318.9 13319.5 12011.2 11029.9 9721.6 7419.9 7419.9 5415
4676.1 3973.4 3537.3 3089.1 2865 2513.7 2392.5 2144.2 1926.1 1877.7
1756.5 1714.2 1617.2 1574.8 1496.1 1453.7 1393.1 1350.7 1296.2 1211.4
1181.1 1144.8 1114.5 1090.3 1072.1 1047.9 1035.8 1017.6 1035.8 1035.8
1053.9 1047.9 1047.9 1047.9 1060 1053.9 1047.9 1053.9 1023.6 1011.5
1011.5 999.4 999.4 1011.5 1023.6 1090.3 1120.6 1241.7 1265.9 1290.2
1308.3 1314.4 1235.6 1163 1084.2 1011.5 908.6 908.6 902.5 902.5
878.3 854 781.4 745 726.8 708.7 690.5 654.2 623.9 593.6
520.9 478.5 411.9 363.4 333.1 284.7 242.3 199.9 163.5 139.3
115.1 42.4 30.3 18.2 6.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37075.3 37057.1 37105.6 37105.6 37057.1 37057.1 37093.5 37081.4
37081.4 37081.4 37069.3 37111.7 37111.7 37063.2 37063.2 37111.7 37093.5 37087.4
37099.5 37099.5 37099.5 37111.7 37081.4 37081.4 37135.9 37135.9 37099.5 37117.7
37129.8 37123.8 37129.8 37123.8 37111.7 37154.1 37154.1 37111.7 37111.7 37154.1
37141.9 37141.9 37141.9 37135.9 37141.9 37160.1 37123.8 37123.8 37172.2 37141.9
37129.8 37135.9 37141.9 37135.9 37148 37105.6 37105.6 37154.1 37154.1 37105.6
37105.6 37117.7 37081.4 37087.4 37039 37039 37032.9 37032.9 36923.9 36923.9
36899.7 36796.7 36796.7 36681.6 36669.5 36548.4 36554.4 36336.4 36336.4 36172.8
35936.6 35900.2 35658 35627.7 35330.9 35300.6 34876.6 34876.6 34452.6 34452.6
33877.2 33429 33307.8 32786.9 32629.4 32090.3 31908.6 31181.8 31181.8 30327.7
30327.7 29479.7 28819.5 28498.5 27826.2 27456.7 26378.5 26378.5 25227.7 25227.7
24089 23422.7 22871.5 22247.6 21690.4 21084.7 20503.2 19303.9 19303.9 18140.9
18140.9 16941.6 16469.2 15790.8 15324.4 14627.8 14179.6 13495.2 12392.8 12392.8
11302.5 10914.8 10284.9 9927.5 9321.8 8982.6 8407.2 7577.4 7577.4 6796
6796 6069.2 5845.1 5384.7 5190.9 4748.7 4579.1 4149.1 3585.8 3585.8
3077 3077 2616.7 2537.9 2210.8 2132.1 1841.3 1798.9 1538.5 1259.9
1259.9 1023.6 999.4 817.7 799.5 642 629.9 502.7 381.6 381.6
290.7 290.7 205.9 205.9 163.5 163.5 115.1 115.1 78.7 48.5
48.5 30.3 30.3 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37275.2 37299.4 37299.4 37281.3 37281.3 37244.9 37257 37251
37232.8 37172.2 37184.3 37172.2 37093.5 37093.5 37032.9 37032.9 36996.6 36966.3
36899.7 36893.6 36863.3 36808.8 36742.2 36657.4 36608.9 36578.6 36512 36427.2
36415.1 36372.7 36372.7 36197 36082 36082 35948.7 35827.6 35748.8 35682.2
35682.2 35573.2 35379.3 35288.5 35203.7 34949.3 34949.3 34694.9 34694.9 34422.3
34228.5 34058.9 33889.3 33737.9 33507.7 33313.9 32908 32908 32441.7 32120.6
31866.2 31527 31290.8 30885 30600.3 29861.3 29861.3 29001.2 29001.2 28007.9
27287.1 26905.5 26045.4 25579 24597.8 24119.2 22411.2 22411.2 20557.7 20557.7
16735.7 16735.7 15887.7 15887.7 14924.6 13707.1 11569 10406 9636.8 8637.4
8128.6 6765.7 6765.7 5554.3 5554.3 4385.3 3452.5 3301.1 2628.8 2507.6
2077.6 2077.6 1877.7 1805 1635.4 1635.4 1520.3 1465.8 1423.4 1381
1344.7 1272 1272 1199.3 1199.3 1144.8 1144.8 1096.3 1066 1072.1
1053.9 1041.8 1017.6 1017.6 1005.5 1005.5 993.4 993.4 993.4 987.3
987.3 1029.7 1029.7 1126.6 1126.6 1223.5 1223.5 1272 1296.2 1229.6
1241.7 1169 1108.4 1108.4 1090.3 1090.3 1053.9 1053.9 1078.2 1114.5
1084.2 969.1 938.8 817.7 817.7 732.9 702.6 666.3 623.9 563.3
539.1 502.7 430.1 430.1 363.4 363.4 296.8 296.8 218.1 169.6
163.5 109 109 72.7 72.7 42.4 12.1 12.1 12.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37045 36990.5 36990.5 36929.9 36929.9 36875.4 36875.4 36772.5
36772.5 36705.8 36518.1 36518.1 36415.1 36415.1 36245.5 36245.5 36033.5 36033.5
35870 35573.2 35573.2 35367.2 35367.2 35082.5 35082.5 35015.9 34785.7 34476.8
34476.8 34089.2 33725.8 33725.8 33265.4 33265.4 32805.1 32805.1 32290.2 32290.2
31696.6 31696.6 31109.1 30382.3 30382.3 29643.3 29643.3 28813.5 28813.5 27892.8
27892.8 26929.7 25809.2 25809.2 24652.3 24652.3 23331.8 23331.8 21902.4 21902.4
20351.7 20351.7 18595.2 16663 16663 14549.1 14549.1 12386.7 12386.7 10133.5
10133.5 8013.5 8013.5 6190.3 4718.5 4718.5 3591.8 3591.8 2810.5 2810.5
2374.4 2374.4 2095.7 1944.3 1944.3 1841.3 1841.3 1774.7 1774.7 1720.2
1720.2 1708.1 1708.1 1677.8 1647.5 1647.5 1635.4 1635.4 1635.4 1635.4
1653.6 1653.6 1671.8 1659.6 1671.8 1617.2 1617.2 1550.6 1550.6 1484
1484 1435.5 1411.3 1387.1 1356.8 1356.8 1326.5 1326.5 1302.3 1302.3
1272 1272 1253.8 1253.8 1217.5 1181.1 1181.1 1150.8 1150.8 1096.3
1096.3 1053.9 1053.9 1017.6 993.4 993.4 951 951 920.7 920.7
884.3 884.3 817.7 817.7 751.1 708.7 708.7 636 636 557.3
557.3 490.6 490.6 448.2 448.2 387.7 284.7 284.7 242.3 242.3
205.9 205.9 139.3 139.3 96.9 78.7 78.7 48.5 48.5 30.3
30.3 18.2 18.2 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37238.9 37238.9 37166.2 37178.3 37099.5 37099.5 36984.5 36984.5
36845.1 36760.3 36681.6 36493.8 36493.8 36294 36294 36063.8 36063.8 35803.3
35645.8 35427.8 35227.9 35227.9 34894.8 34700.9 34482.9 34289.1 34065 33828.7
33604.6 33095.8 32811.1 32544.6 32205.4 31896.5 31563.4 31254.5 30854.7 30503.4
30085.5 29703.9 28819.5 28298.6 27844.3 27293.1 26820.7 26172.6 25645.6 24961.2
24397.9 22998.7 22998.7 21429.9 20394.1 19709.7 18546.7 17777.5 16547.9 15748.4
14537 13658.7 11550.8 10521.1 9564.1 8661.6 7710.6 6971.7 6099.5 5627
4821.4 4536.7 3791.7 3004.3 2901.3 2489.5 2422.8 2204.8 2156.3 2047.3
2047.3 1974.6 1962.5 1962.5 1950.4 1950.4 1944.3 1926.1 1926.1 1889.8
1901.9 1853.5 1859.5 1829.2 1811.1 1786.8 1780.8 1744.4 1732.3 1696
1696 1696 1671.8 1665.7 1629.4 1605.1 1599.1 1580.9 1574.8 1562.7
1544.6 1526.4 1514.3 1484 1484 1447.6 1435.5 1405.2 1393.1 1362.8
1356.8 1344.7 1314.4 1308.3 1290.2 1290.2 1272 1235.6 1199.3 1181.1
1156.9 1132.7 1126.6 1108.4 1090.3 1053.9 1041.8 1011.5 999.4 981.2
969.1 951 926.7 902.5 805.6 745 726.8 708.7 599.6 563.3
478.5 472.5 442.2 411.9 393.7 327.1 315 278.6 266.5 218.1
187.8 157.5 139.3 127.2 84.8 84.8 54.5 42.4 36.3 30.3
24.2 24.2 12.1 12.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 36929.9 36851.2 36796.7 36796.7 36760.3 36778.5 36663.4 36669.5
36221.3 36245.5 36245.5 36227.3 36227.3 36221.3 36063.8 36033.5 35827.6 35827.6
35615.6 35615.6 35349 35349 35106.8 34876.6 34785.7 34567.7 34495 34131.6
34131.6 33731.8 33731.8 33604.6 33332 32841.4 32502.2 32344.7 31769.3 31769.3
31151.5 31151.5 30491.3 30491.3 29734.1 28359.2 28074.5 28074.5 27723.2 27359.8
27359.8 26342.2 25663.8 25197.4 24464.5 23979.9 23174.3 21744.9 21744.9 20194.3
19503.8 18474.1 17704.8 16687.2 15821.1 14876.2 12992.4 12992.4 11048.1 9715.5
9103.8 7759.1 7329.1 6117.6 5887.5 4809.3 4682.1 3646.4 3646.4 2846.8
2410.7 2398.6 2144.2 2138.1 1986.7 1974.6 1883.7 1798.9 1792.9 1792.9
1732.3 1714.2 1720.2 1708.1 1714.2 1702 1708.1 1696 1696 1677.8
1689.9 1653.6 1671.8 1635.4 1641.5 1623.3 1611.2 1593 1538.5 1538.5
1453.7 1423.4 1405.2 1387.1 1387.1 1381 1375 1356.8 1350.7 1308.3
1290.2 1265.9 1265.9 1241.7 1217.5 1187.2 1181.1 1163 1138.7 1138.7
1108.4 1072.1 1053.9 1029.7 999.4 987.3 963.1 951 920.7 890.4
890.4 841.9 817.7 793.5 757.1 696.6 678.4 617.8 557.3 557.3
520.9 496.7 472.5 454.3 399.8 357.4 321 284.7 242.3 224.1
224.1 187.8 157.5 151.4 103 96.9 78.7 66.6 54.5 54.5
36.3 36.3 24.2 18.2 18.2 6.1 6.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37160.1 37154.1 37178.3 37154.1 37123.8 37111.7 37075.3 37111.7
37039 37020.8 37002.6 37014.7 36929.9 36929.9 36869.4 36808.8 36827 36748.2
36699.8 36657.4 36669.5 36566.5 36542.3 36487.8 36445.4 36342.4 36251.6 36191
36118.3 36112.2 35979 35912.4 35839.7 35797.3 35609.5 35500.5 35421.7 35294.5
35258.2 35094.7 34870.5 34870.5 34797.9 34610.1 34513.2 34216.4 34016.5 33913.5
33689.4 33519.8 33319.9 33180.6 32902 32708.2 32253.9 32253.9 31739 31430.1
31145.4 30812.3 30551.9 30140 29788.7 29388.9 29019.4 28104.8 27583.9 27069
26487.6 25930.3 25251.9 24549.3 23810.3 23022.9 22120.4 21211.9 19152.5 18019.8
16790.2 15687.8 14318.9 13319.5 12011.2 11029.9 9721.6 7419.9 7419.9 5415
4676.1 3973.4 3537.3 3089.1 2865 2513.7 2392.5 2144.2 1926.1 1877.7
1756.5 1714.2 1617.2 1574.8 1496.1 1453.7 1393.1 1350.7 1296.2 1211.4
1181.1 1144.8 1114.5 1090.3 1072.1 1047.9 1035.8 1017.6 1035.8 1035.8
1053.9 1047.9 1047.9 1047.9 1060 1053.9 1047.9 1053.9 1023.6 1011.5
1011.5 999.4 999.4 1011.5 1023.6 1090.3 1120.6 1241.7 1265.9 1290.2
1308.3 1314.4 1235.6 1163 1084.2 1011.5 908.6 908.6 902.5 902.5
878.3 854 781.4 745 726.8 708.7 690.5 654.2 623.9 593.6
520.9 478.5 411.9 363.4 333.1 284.7 242.3 199.9 163.5 139.3
115.1 42.4 30.3 18.2 6.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
37128 37128 37075.3 37057.1 37105.6 37105.6 37057.1 37057.1 37093.5 37081.4
37081.4 37081.4 37069.3 37111.7 37111.7 37063.2 37063.2 37111.7 37093.5 37087.4
37099.5 37099.5 37099.5 37111.7 37081.4 37081.4 37135.9 37135.9 37099.5 37117.7
37129.8 37123.8 37129.8 37123.8 37111.7 37154.1 37154.1 37111.7 37111.7 37154.1
37141.9 37141.9 37141.9 37135.9 37141.9 37160.1 37123.8 37123.8 37172.2 37141.9
37129.8 37135.9 37141.9 37135.9 37148 37105.6 37105.6 37154.1 37154.1 37105.6
37105.6 37117.7 37081.4 37087.4 37039 37039 37032.9 37032.9 36923.9 36923.9
36899.7 36796.7 36796.7 36681.6 36669.5 36548.4 36554.4 36336.4 36336.4 36172.8
35936.6 35900.2 35658 35627.7 35330.9 35300.6 34876.6 34876.6 34452.6 34452.6
33877.2 33429 33307.8 32786.9 32629.4 32090.3 31908.6 31181.8 31181.8 30327.7
30327.7 29479.7 28819.5 28498.5 27826.2 27456.7 26378.5 26378.5 25227.7 25227.7
24089 23422.7 22871.5 22247.6 21690.4 21084.7 20503.2 19303.9 19303.9 18140.9
18140.9 16941.6 16469.2 15790.8 15324.4 14627.8 14179.6 13495.2 12392.8 12392.8
11302.5 10914.8 10284.9 9927.5 9321.8 8982.6 8407.2 7577.4 7577.4 6796
6796 6069.2 5845.1 5384.7 5190.9 4748.7 4579.1 4149.1 3585.8 3585.8
3077 3077 2616.7 2537.9 2210.8 2132.1 1841.3 1798.9 1538.5 1259.9
1259.9 1023.6 999.4 817.7 799.5 642 629.9 502.7 381.6 381.6
290.7 290.7 205.9 205.9 163.5 163.5 115.1 115.1 78.7 48.5
48.5 30.3 30.3 12.1 12.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
